Product Hierarchy
Product Hierarchy

28112C - TC XLPE/PVC, 5 C #12 Str BC, XLPE Ins E2, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) XLPE/PVC, 5 Conductor 12AWG (7x20) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600/1000V Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)127x20BC - Bare Copper5
Conductor Count: 5
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.150 in0.031 in
Color Chart
NumberColor
ICEA S-73-732 Table E2Black
Red
Blue
Orange
Yellow
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.499 in0.047 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.68 Ohm/1000ft
Current
Max. Recommended Current [A]
24 Amps per Conductor at 30ºC
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC-ER, XHHW-2600/1000 V600 V RMS (Type TC)

Temperature Range

UL Temperature Rating: Wet/Dry : 90°C
Operating Temperature Range: Wet/Dry: -30°C to 90°C
Wet Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 176 lbs/1000ft
Maximum Recommended Pulling Tension: 434 lbs
Minimum Bend Radius During Installation: 2.495 in
Minimum Minor Axis Bend Radius: 2.0 in

Standards

NEC Articles: Article 336, Article 310
NEC/(UL) Compliance: TC-ER, XHHW-2

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor, Direct Burial

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4
UL Flammability: UL 1685 UL Loading
IEEE Flammability: IEEE 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.59 Revision Date: 10-05-2026
No accessories are available for this product