(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
UL Type TC (1277) PVC-Nylon/PVC, 5 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 5 | 12 AWG | 7x20 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.019 in (0.48 mm) | 0.131 in (3.33 mm) | Black, Red, Blue, Orange, Yellow |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.445 in (11.3 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.445 in (11.3 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.68 Ohm/1000ft | 24 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC-ER), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.78 in (45.2 mm) | 2.225 in (56.52 mm) |
| Max. Pull Tension: | 434 lbs (197 kg) |
| Bulk Cable Weight: | 160 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 310, Article 760, NPLF, TC-ER, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.531 Revision Date: 04-07-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 28112A 0105000 | Black | Reel | 5,000 ft | 612825135340 | C Z |
| 28112A 01010000 | Black | Reel | 10,000 ft | 612825135333 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |