(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Type TC (1277) PVCN/PVC, 3+G Conductor 12+12AWG (Class B) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
12 | 7x20 | BC - Bare Copper | 3 |
12 | BC - Bare Copper | 1 |
Conductor Count: | 3 |
Material | Nominal Diameter |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.130 in |
PVC/Nylon - Polyvinyl Chloride + Nylon |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
4 | Green |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.408 in | 0.047 in |
Nominal Conductor DCR |
---|
1.65 Ohm/1000ft |
Max. Recommended Current [A] |
---|
30 Amps per Conductor at 30ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC-ER | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -25°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
Min Bend Radius (Overall): | 3.264 in |
Min Bend Radius/Minor Axis: | 1.63 in |
NEC/(UL) Compliance: | TC-ER |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Burial: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 Vertical Tray Flame Test |
UL voltage rating: | 600 V RMS (Type TC) |
Item # | Putup Type |
---|---|
28110AZ 0105000 | Reel |
28110AZ01010000 | Reel |
28110AZ01020000 | Reel |
Update and Revision: | Revision Number: 0.43 Revision Date: 06-24-2020 |