UL Type TC (1277) PVC-Nylon/PVC, 3 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 12 AWG | 7x20 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.019 in (0.48 mm) | 0.131 in (3.33 mm) | Black, Red, Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 12 AWG (7x20) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.378 in | Yes |
| Overall Cable Diameter (Nominal): | 0.378 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.68 Ohm/1000ft | 30 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 1.5 Ohm/1000ft (4.9 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (TC-ER), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.536 in (115.2 mm) | 4.536 in |
| Max. Pull Tension: | 347.2 lbs (157.5 kg) |
| Bulk Cable Weight: | 126 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 310, Article 760, NPLF, TC-ER, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.310 Revision Date: 02-20-2026 |
| Item # | Putup Type |
|---|---|
| 28110AS 0105000 | Reel |
| 28110AS01010000 | Reel |
| 28110AS01010000 | Reel |