Product Hierarchy
Product Hierarchy

28090BS - TC VN/PVC, 12 C #14 Str TC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 12 Conductor 14AWG (7x22) Tinned Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
147x22TC - Tinned Copper12
Conductor Count: 12
Insulation
MaterialNominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon0.112 in
Color Chart
NumberColor
1Black
2Red
3Blue
4Orange
5Yellow
6Brown
7Red/Black
8Blue/Black
9Orange/Black
10Yellow/Black
11Brown/Black
12Black/Red
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper14
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.595 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.52 Ohm/1000ft
Current
Max. Recommended Current [A]
12.5 Amps per Conductor at 30ºC
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC-ER600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 75°C Wet
Operating Temp Range: -25°C To +90°C

Mechanical Characteristics

UV Resistance: Yes
Min Bend Radius (Overall): 6.0 in

Standards

NEC/(UL) Compliance: NPLF, TC-ER

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 Vertical Tray Flame Test
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

History

Update and Revision: Revision Number: 0.36 Revision Date: 09-30-2020
Date: 2005-04-01
No accessories are available for this product