Product Hierarchy
Product Hierarchy

28087C - TC XLPE/PVC, 9 C #14 Str BC, XLPE Ins E2, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) XLPE/PVC, 9 Conductor 14AWG (7x22) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600/1000V Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)147x22BC - Bare Copper9
Conductor Count: 9
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.133 in0.030 in
Color Chart
NumberColor
ICEA S-73-732 Table E2 (colored and numbered)Black
2Red
3Blue
4Orange
5Yellow
6Brown
7
8
9
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.604 in0.063 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.67 Ohm/1000ft
Current
Max. Recommended Current [A]
18 Amps per Conductor at 30ºC
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC-ER600/1000 V600 V RMS (Type TC)

Temperature Range

UL Temperature Rating: Wet/Dry : 90°C
Operating Temperature Range: Wet/Dry: -30°C to 90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 239 lbs/1000ft
Maximum Recommended Pulling Tension: 491 lbs
Min Bend Radius (Overall): 6.25 in
Minimum Bend Radius During Installation: 3.02 in
Minimum Minor Axis Bend Radius: 2.42 in

Standards

NEC Articles: Article 336, Article 310
NEC/(UL) Compliance: TC-ER, XHHW-2

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor, Direct Burial
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4
UL Flammability: UL1685 UL Loading
IEEE Flammability: IEEE 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeUPC
28087C 01010000BlackReel612825330240

History

Update and Revision: Revision Number: 0.207 Revision Date: 10-06-2026
Date: 2005-04-01
No accessories are available for this product