Product Hierarchy
Product Hierarchy

27853 - MC XLPE/PVC, 2+G C #12+12 Str BC, XLPE Ins E2, PVC Jkt, AIA Armor, Blk PVC Jkt, 600V MC TECH-STYLE 90C Dry/Wet SUN RES DIR BUR CT USE


UL Type MC (1569) XLPE/PVC, 2+G Conductor 12+12AWG (7x20) Bare Copper, XLPE Insulation E2 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 600V MC TECH-STYLE 90C Dry/Wet SUN RES DIR BUR CT USE

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
127x20BC - Bare Copper2
12BC - Bare Copper1
Conductor Count: 2
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.150 in0.031 in
No Insulation
Color Chart
NumberColor
1Black
2Red
Inner Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.410 in0.047 in
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.71 in

Construction and Dimensions

Armor
Type of ArmorMaterialDiameter over Armoring
InterlockedAluminum0.63 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.65 Ohm/1000ft
Current
Max. Recommended Current [A]
20 Amps per Conductor at 25ºC
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

Operating Temp Range: -40°C To +90°C
Wet Temp Range: -40°C To +90 °C
Dry Temp Range: -40°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 223 lbs/1000ft
Max. Pull Tension: 104 lbs
Min Bend Radius/Minor Axis: 8.5 in

Standards

NEC/(UL) Compliance: MC, XHHW-2 Singles, UL1569, UL1277
CSA AWM Compliance: C22.2#131, HAZ LOC, C22.2#0.3 Clause 4.31 Low Acid Test

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Hazardous Locations: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: VW-1 Singles, UL1685 UL Loading
CSA Flammability: FT4
ICEA Flammability: T-29-520
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
27853 0105000Reel612825329879
27853 0105000Reel612825329879

History

Update and Revision: Revision Number: 0.144 Revision Date: 06-24-2020
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product