(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Type TC (1277) XLPE/CPE, 2+G Conductor 10+10AWG (7x18) Bare Copper, XLPE Insulation E2 Color Code, Black CPE Outer Jacket, 600V TC 90C Dry/Wet SUN RES
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
10 | 7x18 | BC - Bare Copper | 0.113 in | 2 |
10 | BC - Bare Copper | 0.113 in | 1 |
Conductor Count: | 2 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.174 in | 0.031 in |
No Insulation |
Number | Color |
---|---|
1 | Black |
2 | Red |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
CPE - Chlorinated Polyethylene | 0.442 in | 0.047 in |
Nominal Conductor DCR |
---|
1.04 Ohm/1000ft |
Max. Recommended Current [A] |
---|
40 Amps per Conductor at 30ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
Bulk Cable Weight: | 165 lbs/1000ft |
Max. Pull Tension: | 296 lbs |
Min Bend Radius (Overall): | 4.5 in |
Min Bend Radius/Minor Axis: | 1.77 in |
NEC Articles: | Article 336 |
NEC/(UL) Compliance: | TC, XHHW-2 |
IEEE Compliance: | 1202 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
CA Prop 65: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Item # | Putup Type |
---|---|
27643QU 0105000 | Reel |
Update and Revision: | Revision Number: 0.36 Revision Date: 06-24-2020 |