UL Type TC (1277) PVC-Nylon/PVC, 2 Conductor 10AWG (7x18H) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 10 AWG | 7x18 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.027 in (0.69 mm) | 0.166 in mm | Black, Red |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | .432 in | Yes |
| Overall Cable Diameter (Nominal): | 0.432 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.06 Ohm/1000ft | 40 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -30°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 5.184 in (131.7 mm) | 5.184 in |
| Max. Pull Tension: | 263.6 lbs (119.6 kg) |
| Bulk Cable Weight: | 133 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 UL Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Plenum Number: | ICEA S-73-532, S-95-658, S-61-402 |
| Update and Revision: | Revision Number: 0.250 Revision Date: 09-07-2025 |
| Item # | Putup Type | UPC |
|---|---|---|
| 27643AS 0105000 | Reel | 612825329770 |
| 27643AS 0105000 | Reel | 612825329770 |
| 27643AS01010000 | Reel | 612825329787 |