Product Hierarchy
Product Hierarchy

27636C - TC XLPE/PVC, 2 C #14 Str BC, XLPE Ins E2, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) XLPE/PVC, 2 Conductor 14AWG (7x22) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
147x22BC - Bare Copper2
Conductor Count: 2
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.132 in0.031 in
Color Chart
NumberColor
1Black
2Red
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.358 in0.047 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.52 Ohm/1000ft
Current
Max. Recommended Current [A]
25 Amps per Conductor at 30ºC
Voltage
DescriptionUL DescriptionUL Voltage RatingVoltage Rating [V]
Type TCTC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 67 lbs/1000ft
Max. Pull Tension: 66 lbs
Min Bend Radius (Overall): 3.6 in
Min Bend Radius/Minor Axis: 1.43 in

Standards

NEC Articles: Article 336
NEC/(UL) Compliance: TC, XHHW-2
IEEE Compliance: 1202
Other Compliance: ICEA S-73-532, S-61-402
Other Compliance: ICEA S-73-532, S-95-658, S-61-402

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 UL Loading
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
27636C 01010000Reel612825329596
27636C 01010000Reel612825329596
27636C 0105000Reel612825329602
27636C 0105000Reel612825329602

History

Update and Revision: Revision Number: 0.77 Revision Date: 06-24-2020
Date: 2004-01-01
No accessories are available for this product