Product Hierarchy
Product Hierarchy

27630A - TC VN/PVC, 37 C #12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR


UL Type TC (1277) PVC-Nylon/PVC, 37 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
127x20BC - Bare Copper37
Conductor Count: 37
Insulation
MaterialNominal Diameter
PVC/Nylon - Polyvinyl Chloride/Nylon0.13 in
[DELETE]
Color Chart
NumberColor
1Black
2Red
3Blue
4Orange
5Yellow
6Brown
7Red/Black
8Blue/Black
9Orange/Black
10Yellow/Black
11Brown/Black
12Black/Red
13Blue/Red
14Orange/Red
15Yellow/Red
16Brown/Red
17Black/Blue
18Red/Blue
19Orange/Blue
20Yellow/Blue
21Brown/Blue
22Black/Orange
23Red/Orange
24Blue/Orange
25Yellow/Orange
26Brown/Orange
27Black/Yellow
28Red/Yellow
29Blue/Yellow
30Orange/Yellow
31Brown/Yellow
32Black/Brown
33Red/Brown
34Blue/Brown
35Orange/Brown
36Yellow/Brown
37Black
Outer Shield Material
Material
Unshielded
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride1.076 in0.083 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.65 Ohm/1000ft
Current
Max. Recommended Current [A]
16 Amps per conductor @ 25°C
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)
NPLF150 V RMS (Type NPLF)

Temperature Range

UL Temp Rating: 90°C Dry, 75°C Wet
Wet Temp Range: -30°C To +75 °C
Dry Temp Range: -30°C To +90°C Dry

Mechanical Characteristics

Bulk Cable Weight: 1100 lbs/1000ft
Max Recommended Pulling Tension: 2248 lbs
Min Bend Radius/Minor Axis: 5.38 in

Standards

NEC/(UL) Specification: NPLF, TC, THHN, THWN
Other Specification: ICEA S-73-532, S-95-658, S-61-402

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
CA Prop 65 (CJ for Wire & Cable): Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
CSA Flammability: FT4
ICEA Flammability: T-29-520
IEEE Flammability: 1202
Other Flammability: ICEA Flame Test: T-29-520
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #UPC
27630A 0105000612825329510
27630A 0105000612825329510

History

Update and Revision: Revision Number: 0.172 Revision Date: 09-10-2019
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product