(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)UL Type TC (1277) PVC-Nylon/PVC, 50 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 7x26 | BC - Bare Copper | 50 |
Conductor Count: | 50 |
Material | Nominal Diameter |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.088 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
4 | Orange |
5 | Yellow |
6 | Brown |
7 | Red/Black |
8 | Blue/Black |
9 | Orange/Black |
10 | Yellow/Black |
11 | Brown/Black |
12 | Black/Red |
13 | Blue/Red |
14 | Orange/Red |
15 | Yellow/Red |
16 | Brown/Red |
17 | Black/Blue |
18 | Red/Blue |
19 | Orange/Blue |
20 | Yellow/Blue |
21 | Brown/Blue |
22 | Black/Orange |
23 | Red/Orange |
24 | Blue/Orange |
25 | Yellow/Orange |
26 | Brown/Orange |
27 | Black/Yellow |
28 | Red/Yellow |
29 | Blue/Yellow |
30 | Orange/Yellow |
31 | Brown/Yellow |
32 | Black/Brown |
33 | Red/Brown |
34 | Blue/Brown |
35 | Orange/Brown |
36 | Yellow/Brown |
37 | Black & Numbered 2 |
38 | Red & Numbered 2 |
39 | Blue & Numbered 2 |
40 | Orange & Numbered 2 |
41 | Yellow & Numbered 2 |
42 | Brown & Numbered 2 |
43 | Red/Black & Numbered 2 |
44 | Blue/Black & Numbered 2 |
45 | Orange/Black & Numbered 2 |
46 | Yellow/Black & Numbered 2 |
47 | Orange/Black & Numbered 2 |
48 | Black/Red & Numbered 2 |
49 | Blue/Red & Numbered 2 |
50 | Orange/Red & Numbered 2 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.889 in | 0.083 in | Yes |
Nominal Conductor DCR |
---|
6.7 Ohm/1000ft |
Max. Recommended Current [A] |
---|
4.8 Amps per Conductor at 25ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
NPLF | 150 V RMS (Type NPLF) |
UL Temp Rating: | 75°C Dry, 90°C Wet |
Wet Temp Range: | -30°C To +75 °C |
Dry Temp Range: | -30°C To +90 °C |
Bulk Cable Weight: | 511 lbs/1000ft |
Max. Pull Tension: | 1100 lbs |
Min Bend Radius/Minor Axis: | 3.56 in |
NEC/(UL) Compliance: | NPLF, TC |
Other Compliance: | ICEA S-73-532, S-95-658, S-61-402 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 UL Loading |
CSA Flammability: | FT4 |
ICEA Flammability: | T-29-520 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Item # | Putup Type | UPC |
---|---|---|
27614A 0105000 | Reel | 612825329244 |
27614A 0105000 | Reel | 612825329244 |
Update and Revision: | Revision Number: 0.194 Revision Date: 06-24-2020 |