Product Hierarchy
Product Hierarchy

27609A - TC VN/PVC, 19 C #18 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR


UL Type TC (1277) PVC-Nylon/PVC, 19 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
187x26BC - Bare Copper19
Conductor Count: 19
Insulation
Material
PVC/Nylon - Polyvinyl Chloride + Nylon
Color Chart
NumberColor
1Black
2Red
3Blue
4Orange
5Yellow
6Brown
7Red/Black
8Blue/Black
9Orange/Black
10Yellow/Black
11Brown/Black
12Black/Red
13Blue/Red
14Orange/Red
15Yellow/Red
16Brown/Red
17Black/Blue
18Red/Blue
19Orange/Blue
Outer Jacket Material
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.566 in0.063 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
5.86 Ohm/1000ft
Current
Max. Recommended Current [A]
4.8 Amps per Conductor at 25ºC
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)
NPLF150 V RMS (Type NPLF)

Temperature Range

UL Temp Rating: 75°C Dry, 90°C Wet
Wet Temp Range: -30°C To +75 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 202 lbs/1000ft
Max. Pull Tension: 418 lbs
Min Bend Radius/Minor Axis: 2.26 in

Standards

NEC/(UL) Compliance: NPLF, TC

Applicable Environmental and Other Programs

EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: FT4
UL Flammability: UL1685 UL Loading
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
27609A 0105000BlackReel5,000 ft612825134220

History

Update and Revision: Revision Number: 0.316 Revision Date: 06-24-2020
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product