Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13490)Indoor Fiber Cable
(1443)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4832)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3417)Modular Couplers
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
(750)Type A
(574)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(88)Type A Double-Ended Cordsets
(43)Type A Accessories
(30)Type A Adaptor
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
(118)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(32)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(838)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(91)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(979)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(138)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(16)Vehicle Routers
(18)Software
(76)Network Management
(29)Software Tools
(4)BHDO & BHDM
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
(5)macmon SDP
(1)Accessories
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
(191)Server Cabinets
(4)Wall Mount Cabinets
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
UL Type TC (1277) PVC-Nylon/PVC, 7 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 7 | 18 AWG | 7x26 | BC - Bare Copper |
| Element | Separator | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|---|
| Conductor(s) | Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.088 in (2.2 mm) | Black, Red, Blue, Orange, Yellow, Brown, Red/Black |
| Shield Type |
|---|
| No Shield |
| Shield Type |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.360 in | Yes |
| Overall Cable Diameter (Nominal): | 0.360 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.66 Ohm/1000ft | 9.8 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 75°C Wet | -30°C To +75°C Wet/90°C Dry |
| Stationary Min. | Installation Min. |
|---|---|
| 1.44 in (36.6 mm) | 1.8 in |
| Max. Pull Tension: | 157 lbs (71.2 kg) |
| Bulk Cable Weight: | 82 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, NPLF, TC |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.586 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 27327A 0105000 | Black | Reel | 5,000 ft | 612825133674 | C Z |
| 27327A 01010000 | Black | Reel | 10,000 ft | 612825133667 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |