(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 18AWG (7x26) Tinned Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry 75C Wet SUN RES DIR BUR
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
18 | 7x26 | TC - Tinned Copper | 0.0446 in | 4 |
Conductor Count: | 4 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.089 in | 0.016 in |
Number |
---|
ICEA S-73-732 Table E2 |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.36 in |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
Operating Temp Range: | -30°C To +90°C |
Min Bend Radius/Minor Axis: | 1.44 in |
NEC/(UL) Compliance: | TC, XHHW-2 |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL voltage rating: | 600 V RMS (Type TC) |
Update and Revision: | Revision Number: 0.39 Revision Date: 06-24-2020 |