(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
UL Type TC (1277) PVC-Nylon/PVC, 25 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 25 | 16 AWG | 7x24 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.020 in (0.51 mm) | 0.099 in (2.5 mm) | Black, Red, Blue, Orange, Yellow, Brown |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.714 in | Yes |
| Overall Cable Diameter (Nominal): | 0.714 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.2 Ohm/1000ft | 8.1 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 75°C Wet | Wet: -30°C to 75°C, Dry: -30°C to 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.856 in (72.54 mm) | 3.57 in |
| Max. Pull Tension: | 875 lbs (397 kg) |
| Bulk Cable Weight: | 357 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 400, Article 760, NPLF, TC, TFFN |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.471 Revision Date: 09-07-2025 |
| Item # | Putup Type | UPC |
|---|---|---|
| 27324A 0105000 | Reel | 612825133513 |
| 27324A 0105000 | Reel | 612825133513 |