Product Hierarchy
Product Hierarchy

2731RW - Indoor/Outdoor Stadium Cable, RG-11/U Coax, 14 AWG solid, CMR


RG-11/U Coax, 14 AWG solid .064" bare copper conductor, gas-injected foam HDPE insulation, Duofoil® + tinned copper braid shield (95% coverage), water blocking tape, PVC jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
14SolidBC - Bare Copper0.064 in1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.28 in
Insulation, Table Note: Gas Injected
Outer Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Alum / Poly / AlumDuofoil®100 %
Braid2TC - Tinned Copper95 %
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.405 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.1 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-1600 MHz23 dB
1600-4500 MHz21 dB
4500-6000 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.16 dB/100ft
3.58 MHz0.29 dB/100ft
5 MHz0.34 dB/100ft
7 MHz0.39 dB/100ft
10 MHz0.46 dB/100ft
67.5 MHz1.05 dB/100ft
71.5 MHz1.09 dB/100ft
88.5 MHz1.21 dB/100ft
100 MHz1.28 dB/100ft
135 MHz1.47 dB/100ft
143 MHz1.51 dB/100ft
180 MHz1.69 dB/100ft
270 MHz1.97 dB/100ft
360 MHz2.31 dB/100ft
540 MHz2.87 dB/100ft
720 MHz3.40 dB/100ft
750 MHz3.45 dB/100ft
1000 MHz3.60 dB/100ft
1000 MHz4.12 dB/100ft
1500 MHz5.10 dB/100ft
2000 MHz6.04 dB/100ft
2250 MHz6.43 dB/100ft
3000 MHz7.63 dB/100ft
4500 MHz9.56 dB/100ft
6000 MHz11.53 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.21 ns/ft84 %
Voltage
UL Voltage Rating
300 V RMS
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Temperature Range

UL Temp Rating: 60°C
Operating Temp Range: -30°C To +60°C

Mechanical Characteristics

UV Resistance: Yes - Black only
Bulk Cable Weight: 87 lbs/1000ft
Max Recommended Pulling Tension: 145 lbs
Min Bend Radius/Minor Axis: 4 in

Standards

NEC/(UL) Specification: CMR
RG Type: 11/U Type

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01

Suitability

Suitability - Aerial: Yes - Black only, when supported by messenger wire
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes - Black only

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
2731RW 0101000BlackReel1,000 ft612825396475
2731RW 0104000BlackReel4,000 ft612825396482
Footnote: C - CRATE REEL PUT-UP.
Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Product Notes

Notes: Water blocking tape between braid and jacket. Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.105 Revision Date: 04-06-2020
Date: 2004-01-01
Indoor-Outdoor-Stadium-Cables_PB00120.pdf
4K UHD Coax Cables_PB00121_BAV_BDC_0817_A_AG_Print_Original_116169.pdf
No accessories are available for this product