(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)UL Type MC (1569) XLPE/PVC, 30+G Conductor 10+10AWG (7x18) Bare Copper, XLPE Insulation E2 Color Code, Aluminum Interlock Armor, Black PVC Outer Jacket, 600V MC 90C Dry/Wet SUN RES DIR BUR CT USE
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
10 | 7x18 | BC - Bare Copper | 30 |
10 | BC - Bare Copper | 1 |
Conductor Count: | 30 |
Material | Nominal Wall Thickness |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.03 in |
No Insulation |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
4 | Orange |
5 | Yellow |
6 | Brown |
7 | Red/Black |
8 | Blue/Black |
9 | Orange/Black |
10 | Yellow/Black |
11 | Brown/Black |
12 | Black/Red |
13 | Blue/Red |
14 | Orange/Red |
15 | Yellow/Red |
16 | Brown/Red |
17 | Black/Blue |
18 | Red/Blue |
19 | Orange/Blue |
20 | Yellow/Blue |
21 | Brown/Blue |
22 | Black/Orange |
23 | Red/Orange |
24 | Blue/Orange |
25 | Yellow/Orange |
26 | Brown/Orange |
27 | Black/Yellow |
28 | Red/Yellow |
29 | Blue/Yellow |
30 | Orange/Yellow |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 1.494 in | 0.055 in |
Type of Armor | Material | Diameter over Armoring |
---|---|---|
Interlocked | Aluminum | 1.384 in |
Nominal Conductor DCR |
---|
1.02 Ohm/1000ft |
Max. Recommended Current [A] |
---|
12 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
600 V RMS |
UL Temp Rating: | 90°C |
Operating Temp Range: | -40°C To +90°C |
Wet Temp Range: | -40°C To +90 °C |
Dry Temp Range: | -40°C To +90 °C |
Bulk Cable Weight: | 1680 lbs/1000ft |
Max. Pull Tension: | 2355 lbs |
Min Bend Radius/Minor Axis: | 18.6 in |
NEC/(UL) Compliance: | MC, XHHW-2 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-13 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 UL Loading |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Item # | Putup Type | UPC |
---|---|---|
27290 0102500 | Reel | 612825328742 |
27290 0102500 | Reel | 612825328742 |
Update and Revision: | Revision Number: 0.175 Revision Date: 06-24-2020 |