Product Hierarchy
Product Hierarchy

27271 - MC XLPE/PVC, 5+G C #12+12 Str BC, XLPE Ins E2, AIA Armor, Blk PVC Jkt, 600V MC 90C Dry/Wet SUN RES DIR BUR CT USE


UL Type MC (1569) XLPE/PVC, 5+G Conductor 12+12AWG (7x20) Bare Copper, XLPE Insulation E2 Color Code, Aluminum Interlock Armor, Black PVC Outer Jacket, 600V MC 90C Dry/Wet SUN RES DIR BUR CT USE

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
127x20BC - Bare Copper5
12BC - Bare Copper1
Conductor Count: 5
Insulation
MaterialNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.03 in
No Insulation
Color Chart
NumberColor
1Black
2Red
3Blue
4Orange
5Yellow
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.78 in0.053 in

Construction and Dimensions

Armor
Type of ArmorMaterialDiameter over Armoring
InterlockedAluminum0.674 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.65 Ohm/1000ft
Current
Max. Recommended Current [A]
16 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
600 V RMS

Temperature Range

UL Temp Rating: 90°C
Operating Temp Range: -40°C To +90°C
Wet Temp Range: -40°C To +90 °C
Dry Temp Range: -40°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 297 lbs/1000ft
Max. Pull Tension: 260 lbs
Min Bend Radius/Minor Axis: 9.1 in

Standards

NEC/(UL) Compliance: MC, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU RoHS Compliance Date (yyyy-mm-dd): 2005-10-13
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
UL voltage rating: 600 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
27271 0105000Reel612825328636
27271 0105000Reel612825328636

History

Update and Revision: Revision Number: 0.178 Revision Date: 06-24-2020
Date: 2005-10-13
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product