Product Hierarchy
Product Hierarchy

27264 - MC XLPE/PVC, 3+G C #4+8 Str BC, XLPE Ins M4, AIA Armor, Blk PVC Jkt, 600V MC 90C Dry/Wet SUN RES DIR BUR CT USE


UL Type MC (1569) XLPE/PVC, 3+G Conductor 4+8AWG (7x12+7x16) Bare Copper, XLPE Insulation M4 Color Code, Aluminum Interlock Armor, Black PVC Outer Jacket, 600V MC 90C Dry/Wet SUN RES DIR BUR CT USE

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor47x12BC - Bare Copper3
Ground87x16BC - Bare Copper1
Conductor Count: 3
Insulation
MaterialNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.045 in
No Insulation
Color Chart
NumberColor
1Black #1
2Black #2
3Black #3
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride1.087 in0.053 in

Construction and Dimensions

Armor
Type of ArmorMaterialDiameter over Armoring
InterlockedAluminum0.981 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.26 Ohm/1000ft
Current
Max. Recommended Current [A]
95 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
600 V RMS

Temperature Range

UL Temp Rating: 90°C
Operating Temp Range: -40°C To +90°C
Wet Temp Range: -40°C To +90 °C
Dry Temp Range: -40°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 790 lbs/1000ft
Max Recommended Pulling Tension: 1002 lbs
Min Bend Radius/Minor Axis: 13.1 in

Standards

NEC/(UL) Specification: MC, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU RoHS Compliance Date (yyyy-mm-dd): 2005-10-13
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
UL voltage rating: 600 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
27264 0105000Reel612825133438
27264 0105000Reel612825133438

History

Update and Revision: Revision Number: 0.180 Revision Date: 06-01-2020
Date: 2005-10-13
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product