(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Type MC (1569) XLPE/PVC, 5+G Conductor 14+14AWG (7x22) Bare Copper, XLPE Insulation E2 Color Code, Aluminum Interlock Armor, Black PVC Outer Jacket, 600V MC 90C Dry/Wet SUN RES DIR BUR CT USE
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
14 | 7x22 | BC - Bare Copper | 5 |
14 | BC - Bare Copper | 1 |
Conductor Count: | 5 |
Material | Nominal Wall Thickness |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.03 in |
No Insulation |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
4 | Orange |
5 | Yellow |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.731 in | 0.053 in |
Type of Armor | Material | Diameter over Armoring |
---|---|---|
Interlocked | Aluminum | 0.625 in |
Nominal Conductor DCR |
---|
2.6 Ohm/1000ft |
Max. Recommended Current [A] |
---|
20 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
600 V RMS |
UL Temp Rating: | 90°C |
Operating Temp Range: | -40°C To +90°C |
Wet Temp Range: | -40°C To +90 °C |
Dry Temp Range: | -40°C To +90 °C |
Bulk Cable Weight: | 234 lbs/1000ft |
Min Bend Radius/Minor Axis: | 8.4 in |
NEC/(UL) Compliance: | MC, XHHW-2 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-13 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 UL Loading |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Item # | Putup Type | UPC |
---|---|---|
27246 0105000 | Reel | 612825328223 |
27246 0105000 | Reel | 612825328223 |
Update and Revision: | Revision Number: 0.183 Revision Date: 06-24-2020 |