(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)UL Type TC (1277) XLPE/PVC, 3+G Conductor 2/0+6AWG (Class B) Bare Copper, XLPE Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
2/0 | 19x11.5 | BC - Bare Copper | 3 |
6 | BC - Bare Copper | 1 |
Conductor Count: | 3 |
Material |
---|
XLP, XLPO, XLPE (Thermoset) |
No Insulation |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 1.289 in |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Min Bend Radius/Minor Axis: | 6.45 in |
NEC/(UL) Compliance: | TC, XHHW-2 |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL voltage rating: | 600 V RMS (Type TC) |
Item # | Putup Type |
---|---|
27171C 0102500 | Reel |
27171C 0103000 | Reel |
Update and Revision: | Revision Number: 0.33 Revision Date: 06-24-2020 |