Product Hierarchy
Product Hierarchy

27161A - TC VN/PVC, 3+G C #1+6 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC 90C Dry 75C Wet SUN RES DIR BUR


UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 1+6AWG (19x14+7x14H) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry 75C Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
119x14BC - Bare Copper3
6BC - Bare Copper1
Conductor Count: 3
Insulation
MaterialNominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon0.445 in
No Insulation
Color Chart
NumberColor
1Black and Numbered 1
2Black and Numbered 2
3Black and Numbered 3
Outer Jacket Material
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride1.125 in0.083 inYes

Electrical Characteristics

Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 75°C Wet
Wet Temp Range: -30°C To +75 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

Max. Pull Tension: 2919 lbs
Min Bend Radius/Minor Axis: 5.63 in

Standards

NEC/(UL) Compliance: TC, THHN, THWN
Other Compliance: ICEA S-73-532, S-95-658, S-61-402

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
CSA Flammability: FT4
ICEA Flammability: T-29-520
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
27161A 0105000Reel612825328063
27161A 0105000Reel612825328063

History

Update and Revision: Revision Number: 0.191 Revision Date: 06-24-2020
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product