(10)UL Type TC (1277) XLPE/CPE, 3+G Conductor 4+8AWG (Class B) Bare Copper, XLPE Insulation M4 Color Code, Black CPE Outer Jacket, 600V TC 90C Dry/Wet SUN RES
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
4 | 7x12 | BC - Bare Copper | 3 |
8 | BC - Bare Copper | 1 |
Conductor Count: | 3 |
Material | Nominal Diameter |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.317 in |
No Insulation |
Number | Color |
---|---|
1 | Black and Numbered 1 |
2 | Black and Numbered 2 |
3 | Black and Numbered 3 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
CPE - Chlorinated Polyethylene | 0.809 in | 0.063 in |
Nominal Conductor DCR |
---|
0.26 Ohm/1000ft |
Max. Recommended Current [A] |
---|
95 Amps per Conductor at 30ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
UV Resistance: | Yes |
Bulk Cable Weight: | 590 lbs/1000ft |
Max. Pull Tension: | 1002 lbs |
Min Bend Radius (Overall): | 8.09 in |
Min Bend Radius/Minor Axis: | 3.24 in |
NEC/(UL) Compliance: | TC, XHHW-2 |
Other Compliance: | ICEA S-73-532, S-95-658, S-61-524 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
CA Prop 65: | Yes |
Suitability - Burial: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL 1685 UL Loading |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Item # | Putup Type |
---|---|
27156Q 0105000 | Reel |
Update and Revision: | Revision Number: 0.34 Revision Date: 06-24-2020 |