Product Hierarchy
Product Hierarchy

27156C - TC VN/PVC, 3+G C #4+8 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC 90C Dry 75C Wet SUN RES DIR BUR

UL Type TC (1277) XLPE/PVC, 3+G Conductor 4+8AWG (7x12+7x16) Bare Copper, XLPE Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
47x12BC - Bare Copper3
8BC - Bare Copper1
Conductor Count: 3
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.319 in.0465 in
No Insulation
Color Chart
NumberColor
ICEA Method 4Black and Numbered
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.813 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.26 Ohm/1000ft
Current
Max. Recommended Current [A]
95 Amps per Conductor at 30ºC
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 586 lbs/1000ft
Max. Pull Tension: 1455 lbs
Min Bend Radius (Overall): 8.13 in
Min Bend Radius/Minor Axis: 3.25 in

Standards

NEC/(UL) Compliance: TC, XHHW-2
Other Compliance: ICEA S-73-532, S-95-658

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 Vertical Tray Flame Test
CSA Flammability: FT4
IEEE Flammability: IEEE 1202, IEEE 383 Vertical Tray Flame Test (70,000 BTU)
UL voltage rating: 600 V RMS (Type TC)

Part Number

Variants
Item #Putup TypeUPC
27156C 01010000Reel612825327936
27156C 0102500Reel
27156C 0105000Reel612825327943
27156C 0107500Reel
27156C 01010000Reel612825327936
27156C 0105000Reel612825327943

History

Update and Revision: Revision Number: 0.36 Revision Date: 06-24-2020
Date: 2005-04-01
No accessories are available for this product