Product Hierarchy
Product Hierarchy

27155A - TC VN/PVC, 2+G C #4+8 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC 90C Dry 75C Wet SUN RES DIR BUR


UL Type TC (1277) PVC-Nylon/PVC, 2+G Conductor 4+8AWG (7x12+7x16) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry 75C Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor47x12BC - Bare Copper2
Ground87x16BC - Bare Copper1
Conductor Count: 2
Insulation
MaterialNominal Diameter
PVC/Nylon - Polyvinyl Chloride/Nylon Skin0.323 in
No Insulation
Color Chart
NumberColor
1Black and Numbered 1
2Black and Numbered 2
Outer Jacket Material
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.772 in0.063 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.26 Ohm/1000ft
Current
Max. Recommended Current [A]
95 Amps per conductor @ 25°C
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 75°C Wet
Wet Temp Range: -30°C To +75 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 455 lbs/1000ft
Max. Pull Tension: 970 lbs
Min Bend Radius/Minor Axis: 3.09 in

Standards

NEC/(UL) Compliance: TC, THHN, THWN
Other Compliance: ICEA S-73-532, S-95-658, S-61-402

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
CSA Flammability: FT4
ICEA Flammability: T-29-520
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
27155A 0105000Reel612825327929
27155A 0105000Reel612825327929

History

Update and Revision: Revision Number: 0.178 Revision Date: 04-28-2020
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product