Product Hierarchy
Product Hierarchy

27153A - TC VN/PVC, 3+G C #6+8 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC 90C Wet/Dry SUN RES DIR BUR




UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 6+8AWG (7x14+7x16) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC 90C Wet/Dry SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)36 AWG7x14BC - Bare Copper
Ground Wire18 AWG7x16BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.038 in (0.97 mm)0.254 in (6.45 mm)Black and Numbered
Ground WireNo Insulation
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.68 in (17 mm)Yes
Overall Cable Diameter (Nominal): 0.68 in (17 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.42 Ohm/1000ft75 Amps per Conductor at 30ºC
Ground Wire0.68 Ohm/1000ft (2.2 Ohm/km)57 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
2.72 in (69.1 mm)3.4 in (86 mm)
Max. Pull Tension: 1262.1 lbs (572.48 kg)
Bulk Cable Weight: 410 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC, THWN-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.528 Revision Date: 12-22-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
27153A 0105000BlackReel5,000 ft612825133315C
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
lighting-cable-catalog.pdf
No accessories are available for this product