Product Hierarchy
Product Hierarchy

27140A - TC VN/PVC, 4 C #10 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR




UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)410 AWG7x18BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.024 in (0.61 mm)0.164 in (4.17 mm)ICEA Chart E2
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.489 inYes
Overall Cable Diameter (Nominal): 0.489 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.06 Ohm/1000ft32 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C WetWet/Dry: -30°C To 90°C
Bend Radius
Stationary Min.Installation Min.
1.956 in (49.68 mm)2.445 in
Max. Pull Tension: 542 lbs (246 kg)
Bulk Cable Weight: 197 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 336, TC, THHN, THWN
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.603 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
27140A 0105000Reel612825133216
27140A 0105000Reel612825133216
27140A 01010000BlackReel10,000 ft612825133209C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product