Product Hierarchy
Product Hierarchy

27139CU - TC XLPE/PVC, 3+G C #10 Str BC, XLPE Ins E2, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) XLPE/PVC, 3+G Conductor 10AWG (7x18) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Conductors
107x18BC - Bare Copper0.113 in3
10BC - Bare Copper0.113 in1
Conductor Count: 3
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.174 in0.031 in
No Insulation
Color Chart
NumberColor
1Black
2Red
3Blue
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.498 in0.047 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.04 Ohm/1000ft
Current
Max. Recommended Current [A]
40 Amps per Conductor at 30ºC
Voltage
DescriptionUL DescriptionUL Voltage RatingVoltage Rating [V]
Type TCTC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 194 lbs/1000ft
Max. Pull Tension: 249 lbs
Min Bend Radius (Overall): 5.0 in
Min Bend Radius/Minor Axis: 1.99 in

Standards

NEC Articles: Article 336
NEC/(UL) Compliance: TC, XHHW-2
IEEE Compliance: 1202
Other Compliance: ICEA S-73-532, S-95-658, S-61-402

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
CA Prop 65: Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 UL Loading
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup Type
27139CU 0102500Reel
27139CU 0105000Reel
27139CU01010000Reel
27139CU01012500Reel
27139CU01020000Reel

History

Update and Revision: Revision Number: 0.38 Revision Date: 06-24-2020
Date: 2004-01-01
No accessories are available for this product