Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(912)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(75)Network Management
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
(5)macmon SDP
(1)Accessories
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
UL Type TC (1277) PVC-Nylon/PVC, 2 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Wet/Dry SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 10 AWG | 7x18 | BC - Bare Copper |
| Element | Separator | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|---|
| Conductor(s) | Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.028 in (0.71 mm) | 0.166 in (4.22 mm) | Black, Red |
| Shield Type |
|---|
| No Shield |
| Shield Type |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.26 x 0.426 in | Yes |
| Overall Cable Diameter (Nominal): | 0.26 x 0.426 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.06 Ohm/1000ft | 40 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.44 in (11 mm) | 0.55 in (14 mm) |
| Max. Pull Tension: | 293.6 lbs (133.2 kg) |
| Bulk Cable Weight: | 106 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Flat/Parallel Construction; Overall shield not available |
| Update and Revision: | Revision Number: 0.623 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 27138A 0105000 | Black | Reel | 5,000 ft | 612825133162 | |
| 27138A 01010000 | Black | Reel | 10,000 ft | 612825133155 | C |
| Footnote: | C - CRATE REEL PUT-UP. |