Product Hierarchy
Product Hierarchy

27123A - TC VN/PVC, 16 C #12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR


UL Type TC (1277) PVC-Nylon/PVC, 16 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor127x20BC - Bare Copper16
Conductor Count: 16
Insulation
MaterialNominal Diameter
PVC/Nylon - Polyvinyl Chloride/Nylon Skin0.134 in
Color Chart
NumberColor
1Black
2Red
3Blue
4Orange
5Yellow
6Brown
7Red/Black
8Blue/Black
9Orange/Black
10Yellow/Black
11Brown/Black
12Black/Red
13Blue/Red
14Orange/Red
15Yellow/Red
16Brown/Red
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.737 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.65 Ohm/1000ft
Current
Max. Recommended Current [A]
16 Amps per conductor @ 25°C
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)
NPLF150 V RMS (Type NPLF)

Temperature Range

UL Temp Rating: 90°C Dry, 75°C Wet
Wet Temp Range: -30°C To +75 °C
Dry Temp Range: -30°C To +90°C Dry

Mechanical Characteristics

Bulk Cable Weight: 490 lbs/1000ft
Max Recommended Pulling Tension: 972 lbs
Min Bend Radius/Minor Axis: 2.95 in

Standards

NEC/(UL) Specification: NPLF, TC, THHN, THWN
Other Specification: ICEA S-73-532, S-95-658, S-61-402

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
CSA Flammability: FT4
ICEA Flammability: T-29-520
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
27123A 0105000Reel612825327103
27123A 0105000Reel612825327103

History

Update and Revision: Revision Number: 0.193 Revision Date: 04-28-2020
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product