(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Type TC (1277) PVC-Nylon/PVC, 6 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
12 | 7x20 | BC - Bare Copper | 6 |
Conductor Count: | 6 |
Material | Nominal Diameter |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.134 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
4 | Orange |
5 | Yellow |
6 | Brown |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.484 in | 0.047 in |
Nominal Conductor DCR |
---|
1.65 Ohm/1000ft |
Max. Recommended Current [A] |
---|
20 Amps per Conductor at 25ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
NPLF | 150 V RMS (Type NPLF) |
UL Temp Rating: | 90°C Dry, 75°C Wet |
Wet Temp Range: | -30°C To +75 °C |
Dry Temp Range: | -30°C To +90°C Dry |
Bulk Cable Weight: | 197 lbs/1000ft |
Max. Pull Tension: | 365 lbs |
Min Bend Radius/Minor Axis: | 1.94 in |
NEC/(UL) Compliance: | NPLF, TC, THHN, THWN |
Other Compliance: | ICEA S-73-532, S-95-658, S-61-402 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 UL Loading |
CSA Flammability: | FT4 |
ICEA Flammability: | T-29-520 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Item # | Putup Type | UPC |
---|---|---|
27113A 0105000 | Reel | 612825326847 |
27113A 0105000 | Reel | 612825326847 |
Update and Revision: | Revision Number: 0.200 Revision Date: 06-24-2020 |