Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
UL Type TC (1277) PVC-Nylon/PVC, 5 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 12 | 7x20 | BC - Bare Copper | 5 |
| Conductor Count: | 5 |
| Material |
|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | Blue |
| 4 | Orange |
| 5 | Yellow |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.445 in | 0.047 in |
| Nominal Conductor DCR |
|---|
| 1.65 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 16 Amps per Conductor at 25ºC |
| UL Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|
| TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
| NPLF | 150 V RMS (NPLF) |
| UL Temperature Rating: | 90°C Dry, 75°C Wet |
| Operating Temperature Range: | -30°C To +75°C Wet/90°C Dry |
| Wet Temp Range: | -30°C To +75 °C |
| Dry Temp Range: | -30°C To +90 °C |
| Bulk Cable Weight: | 158 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 304 lbs |
| Minimum Minor Axis Bend Radius: | 1.78 in |
| NEC/(UL) Compliance: | NPLF, TC, THHN/THWN Singles |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 UL Loading |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 27112A 0105000 | Reel | 612825133087 | ||
| 27112A 0105000 | Reel | 612825133087 | ||
| 27112A 01010000 | Black | Reel | 10,000 ft | 612825133070 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.314 Revision Date: 02-03-2025 |