(10)UL Type TC (1277) XLPE/CPE, 4 Conductor 12AWG (7x20) Tinned Copper, XLPE Insulation E2 Color Code, Black CPE Outer Jacket, 600V TC 90C Dry/Wet SUN RES
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
12 | 7x20 | TC - Tinned Copper | 4 |
Conductor Count: | 4 |
Material | Nominal Diameter |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.03 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
4 | Orange |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
CPE - Chlorinated Polyethylene | 0.459 in | 0.047 in |
Nominal Conductor DCR |
---|
1.65 Ohm/1000ft |
Max. Recommended Current [A] |
---|
24 Amps per Conductor at 25ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
Max. Pull Tension: | 347 lbs |
Min Bend Radius/Minor Axis: | 1.84 in |
NEC/(UL) Compliance: | TC, XHHW-2 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 UL Loading |
CSA Flammability: | FT4 |
ICEA Flammability: | T-29-520 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Update and Revision: | Revision Number: 0.191 Revision Date: 06-24-2020 |