Product Hierarchy
Product Hierarchy

27111D - TC XLPE/PVC, 4 C #12 Str TC, XLPE Ins E2, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) XLPE/PVC, 4 Conductor 12AWG (7x20) Tinned Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of Conductors
Conductor127x20TC - Tinned Copper0.089 in4
Conductor Count: 4
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.150 in0.031 in
Color Chart
NumberColor
ICEA METHOD 1, TABLE E2Black
2Red
3Blue
4Orange
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.456 in0.047 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.65 Ohm/1000ft
Current
Max. Recommended Current [A]
24 Amps per conductor @ 30°C
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 206 lbs/1000ft
Min Bend Radius (Overall): 4.75 in
Min Bend Radius/Minor Axis: 1.82 in

Standards

NEC Articles: 336
NEC/(UL) Specification: TC, XHHW-2
IEEE Specification: 1202

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
CA Prop 65: Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Part Number

Variants
Item #Putup TypeUPC
27111D 01010000Reel
27111D 0102500Reel
27111D 0105000Reel612825326724

History

Update and Revision: Revision Number: 0.32 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product