Product Hierarchy
Product Hierarchy

27109A - TC VN/PVC, 2 C #12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Wet/Dry SUN RES DIR BUR




UL Type TC (1277) PVC-Nylon/PVC, 2 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Wet/Dry 90C SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)212 AWG7x20BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.134 in (3.40 mm)Black, Red
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.234 x 0.372 inYes
Overall Cable Diameter (Nominal): 0.234 x 0.372 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.68 Ohm/1000ft30 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
1.488 in (37.80 mm)1.86 in (47.2 mm)
Max. Pull Tension: 174 lbs (78.9 kg)
Bulk Cable Weight: 74 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, NPLF, TC, THWN-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Flat construction

History

Update and Revision: Revision Number: 0.609 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
27109A 01025000Reel
27109A 0101000BlackReel1,000 ft612825132950
27109A 0105000BlackReel5,000 ft612825132974
27109A 01010000BlackReel10,000 ft612825132967C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product