Product Hierarchy
Product Hierarchy

27093R - TC XLPE/CPE, 15 C #14 Str TC, XLPE Ins E2, Blk CPE Jkt, 600V TC 90C Dry/Wet SUN RES

UL Type TC (1277) XLPE/CPE, 15 Conductor 14AWG (Class C) Tinned Copper, XLPE Insulation E2 Color Code, Black CPE Outer Jacket, 600V TC 90C Dry/Wet SUN RES

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor147x22TC - Tinned Copper15
Conductor Count: 15
Insulation
MaterialNominal Diameter
XLP, XLPO, XLPE (Thermoset)0.133 in
Color Chart
NumberColor
1Black and Numbered 1
2Red and Numbered 2
3Blue and Numbered 3
4Orange and Numbered 4
5Yellow and Numbered 5
6Brown and Numbered 6
7Red/Black and Numbered 7
8Blue/Black and Numbered 8
9Orange/Black and Numbered 9
10Yellow/Black and Numbered 10
11Brown/Black and Numbered 11
12Black/Red and Numbered 12
13Blue/Red and Numbered 13
14Orange/Red and Numbered 14
15Yellow/Red and Numbered 15
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
CPE - Chlorinated Polyethylene0.760 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.52 Ohm/1000ft
Current
Max. Recommended Current [A]
12.5 Amps per conductor @ 30°C
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 384 lbs/1000ft
Max Recommended Pulling Tension: 483 lbs
Min Bend Radius/Minor Axis: 3.04 in

Standards

NEC/(UL) Specification: TC, XHHW-2
Other Standards: ICEA S-73-532, S-95-658, S-61-524

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Burial: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 UL Loading
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup Type
27093R 0102500Reel

History

Update and Revision: Revision Number: 0.27 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product