Product Hierarchy
Product Hierarchy

27090D - TC XLPE/PVC, 12 C #14 Str TC, XLPE Ins E2, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) XLPE/PVC, 12 Conductor 14AWG (7x22) Tinned Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
147x22TC - Tinned Copper12
Conductor Count: 12
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.132 in0.031 in
Color Chart
NumberColor
1Black and Numbered 1
2Red and Numbered 2
3Blue and Numbered 3
4Orange and Numbered 4
5Yellow and Numbered 5
6Brown and Numbered 6
7Red/Black and Numbered 7
8Blue/Black and Numbered 8
9Orange/Black and Numbered 9
10Yellow/Black and Numbered 10
11Brown/Black and Numbered 11
12Black/Red and Numbered 12
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.674 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.52 Ohm/1000ft
Current
Max. Recommended Current [A]
12.5 Amps per Conductor at 30ºC
Voltage
DescriptionUL DescriptionUL Voltage RatingVoltage Rating [V]
Type TCTC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 303 lbs/1000ft
Max. Pull Tension: 386 lbs
Min Bend Radius (Overall): 5.9 in
Min Bend Radius/Minor Axis: 2.70 in

Standards

NEC Articles: Article 336
NEC/(UL) Compliance: TC, XHHW-2
IEEE Compliance: 1202
Other Compliance: ICEA S-73-532, S-95-658, S-61-402

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 UL Loading
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.71 Revision Date: 06-24-2020
Date: 2005-04-01
No accessories are available for this product