Product Hierarchy
Product Hierarchy

27090A - TC VN/PVC, 12 C #14 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR




UL Type TC (1277) PVC-Nylon/PVC, 12 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)147x22BC - Bare Copper12
Conductor Count: 12
Insulation
MaterialNominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon0.116 in
Color Chart
NumberColor
1Black
2Red
3Blue
4Orange
5Yellow
6Brown
7Red/Black
8Blue/Black
9Orange/Black
10Yellow/Black
11Brown/Black
12Black/Red
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.607 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.52 Ohm/1000ft
Current
Max. Recommended Current [A]
7.5 Amps per Conductor
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)
NPLF150 V RMS (NPLF)

Temperature Range

Wet Temp Range: -30°C To +75 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 270 lbs/1000ft
Maximum Recommended Pulling Tension: 655 lbs
Minimum Minor Axis Bend Radius: 2.43 in

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
IEEE Flammability: IEEE 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
27090A 0105000BlackReel5,000 ft612825132844
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.409 Revision Date: 04-02-2026
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product