(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)UL Type TC (1277) XLPE/PVC, 9 Conductor 14AWG (7x22) Tinned Copper, XLPE Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
14 | 7x22 | TC - Tinned Copper | 0.071 in | 9 |
Conductor Count: | 9 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.132 in | 0.031 in |
Number | Color |
---|---|
ICEA METHOD 1, TABLE E2 | Black |
2 | Red |
3 | Blue |
4 | Orange |
5 | Yellow |
6 | Brown |
7 | Red/Black |
8 | Blue/Black |
9 | Orange/Black |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.071 in | 14 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.611 in | 0.063 in |
Filler |
---|
PP Filler |
Nominal Conductor DCR |
---|
2.52 Ohm/1000ft |
Max. Recommended Current [A] |
---|
12.5 Amps per Conductor at 30ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
Bulk Cable Weight: | 309 lbs/1000ft |
Min Bend Radius (Overall): | 6.25 in |
NEC Articles: | Article 336 |
NEC/(UL) Compliance: | TC, XHHW-2 |
IEEE Compliance: | 1202 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
CA Prop 65: | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Item # | Putup Type |
---|---|
27087DS 0102500 | Reel |
Update and Revision: | Revision Number: 0.39 Revision Date: 09-30-2020 |