(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)UL Type TC (1277) XLPE/PVC, 7 Conductor 14AWG (7x22) Tinned Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
14 | 7x22 | TC - Tinned Copper | 7 |
Conductor Count: | 7 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.132 in | 0.031 in |
Number | Color |
---|---|
1 | Black and Numbered 1 |
2 | Red and Numbered 2 |
3 | Blue and Numbered 3 |
4 | Orange and Numbered 4 |
5 | Yellow and Numbered 5 |
6 | Brown and Numbered 6 |
7 | Red/Black and Numbered 7 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.490 in | 0.047 in |
Nominal Conductor DCR |
---|
2.52 Ohm/1000ft |
Max. Recommended Current [A] |
---|
12.5 Amps per Conductor at 30ºC |
Description | UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|---|
Type TC | TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90° |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
UV Resistance: | Yes |
Bulk Cable Weight: | 173 lbs/1000ft |
Max. Pull Tension: | 225 lbs |
Min Bend Radius (Overall): | 4.3 in |
Min Bend Radius/Minor Axis: | 1.96 in |
NEC Articles: | Article 336 |
NEC/(UL) Compliance: | TC, XHHW-2 |
IEEE Compliance: | 1202 |
Other Compliance: | ICEA S-73-532, S-95-658, S-61-402 |
Other Compliance: | ICEA S-73-532, S-95-658, S-61-402 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL 1685 UL Loading |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Update and Revision: | Revision Number: 0.71 Revision Date: 06-24-2020 |