UL Type TC (1277) PVC-Nylon/PVC, 6 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 14 | 7x22 | BC - Bare Copper | 6 |
| Conductor Count: | 6 |
| Material | Nominal Diameter |
|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.116 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | Blue |
| 4 | Orange |
| 5 | Yellow |
| 6 | Brown |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.442 in | 0.047 in |
| Nominal Conductor DCR |
|---|
| 2.52 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 12 |
| UL Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|
| TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
| NPLF | 150 V RMS (NPLF) |
| Wet Temp Range: | -30°C To +75 °C |
| Dry Temp Range: | -30°C To +90 °C |
| Bulk Cable Weight: | 140 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 260 lbs |
| Minimum Minor Axis Bend Radius: | 1.77 in |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 UL Loading |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 27084A 0105000 | Black | Reel | 5,000 ft | 612825132752 |
| 27084A 01010000 | Black | Reel | 10,000 ft | 612825132745 |
| Update and Revision: | Revision Number: 0.406 Revision Date: 02-03-2025 |