Product Hierarchy
Product Hierarchy

27082AS - TC VN/PVC, 4 C #14 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR




UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)414 AWG7x22BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.024 in (0.61 mm)0.116 in (2.95 mm)Black, Red, Blue, Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%14 AWG (7x22) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.377 inYes
Overall Cable Diameter (Nominal): 0.377 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
2.67 Ohm/1000ft24 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 2.32 Ohm/1000ft (7.61 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C Wet-30°C To +75°C Wet/90°C Dry
Bend Radius
Stationary Min.Installation Min.
4.524 in (114.9 mm)4.524 in
Max. Pull Tension: 273 lbs (124 kg)
Bulk Cable Weight: 108 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, NPLF, TC, THHN, THWN
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.494 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
27082AS 0105000BlackReel5,000 ft612825132691C Z
27082AS01010000BlackReel10,000 ft612825132707C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product