Product Hierarchy
Product Hierarchy

27082A - TC VN/PVC, 4 C #14 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR




UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)414 AWG7x22BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.024 in (0.61 mm)0.116 in (2.95 mm)Black, Red, Blue, Orange
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.374 inYes
Overall Cable Diameter (Nominal): 0.374 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
2.6 Ohm/1000ft24 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C Wet-30°C To +75°C Wet/90°C Dry
Bend Radius
Stationary Min.Installation Min.
1.496 in (38.00 mm)1.87 in
Max. Pull Tension: 218 lbs (98.9 kg)
Bulk Cable Weight: 97 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1685 UL Loading, T-29-520, IEEE 1202 FT4
NEC / UL Compliance: Article 336, NPLF, TC, THHN, THWN
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.598 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
27082A 0105000BlackReel5,000 ft612825132677C Z
27082A 01010000BlackReel10,000 ft612825132660C
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product