Product Hierarchy
Product Hierarchy

27080C - TC XLPE/PVC, 2 C #14 Str BC, XLPE Ins E2, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) XLPE/PVC, 2 Conductor 14AWG (7x22) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of Conductors
Conductor147x22BC - Bare Copper0.071 in2
Conductor Count: 2
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.133 in0.031 in
Color Chart
Color
E2 Colored & Numbered
Red
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.23 x 0.360 in0.047 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.6 Ohm/1000ft
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 81 lbs/1000ft
Max Recommended Pulling Tension: 108 lbs
Min Bend Radius (Overall): 3.2 in
Min Bend Radius/Minor Axis: 0.92 in

Standards

NEC/(UL) Specification: TC, XHHW-2
IEEE Specification: 1202

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2000/53/EC (ELV); EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
27080C 01010000Reel612825325734
27080C 01010000Reel612825325734
27080C 0105000Reel
27080C 0105000Reel

History

Update and Revision: Revision Number: 0.84 Revision Date: 04-28-2020
No documents exists.
No accessories are available for this product