Product Hierarchy
Product Hierarchy

26320FL - Armored Fire Alarm, #18-2c BC, Shielded, FPLP


Fire Alarm Cable, Armored Plenum-FPLP, 2-18 AWG solid bare copper conductors with Flamarrest® insulation, overall Beldfoil® shield, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride.010 in (0.25 mm).0605 in (1.54 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Armor
Armor Type & MaterialArmor Material Diameter
AIA - Aluminum Interlock Armor.377 in (9.58 mm)
Outer Jacket
MaterialNom. DiameterNotes
PVC - Polyvinyl Chloride.155 in (3.94 mm)Interlocking Aluminum Armor O.D: .377 in
Table Notes: Interlocking Aluminum Armor O.D: .377 in
Overall Cable Diameter (Nominal): .377 in (9.58 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)6.4 Ohm/1000ft (21 Ohm/km)65 pF/ft (210 pF/m)117 pF/ft (384 pF/m)14 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
3.0 in (76 mm)3.0 in (76 mm)
Max. Pull Tension: 65 lbs (29 kg)

Standards and Compliance

Environmental Suitability: Indoor - Plenum
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum)
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 760, FPLP
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall

History

Update and Revision: Revision Number: 0.10 Revision Date: 02-15-2025
Date: 2005-04-01
No accessories are available for this product