HOOK-UP WIRE, 1 Conductor 30 AWG (7/38) N10 - Nickel Alloy, FLUOROPLASTIC Insulation, AWM/STYLE 11905 or STYLE 11540 300C
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Insulated Wire | 1 | 30 AWG | 7x38 | NPC - Nickel Plated Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Insulated Wire | PFA - Perfluoroalkoxy | 0.006 in (0.15 mm) | 0.024 in (0.61 mm) | White |
| Nom. Diameter |
|---|
| 0.024 in (0.61 mm) |
| Overall Cable Diameter (Nominal): | 0.024 in (0.61 mm) |
| Element | Nom. Inductance |
|---|---|
| Insulated Wire | 0.06 µH/ft (0.20 µH/m) |
| UL Voltage Rating |
|---|
| 600 V (AWM 11905, AWM 11540) |
| UL Temperature | Operating |
|---|---|
| 300°C | -150°C To +300°C |
| Stationary Min. |
|---|
| 0.2 in (5.1 mm) |
| Max. Pull Tension: | 5.7 lbs (2.6 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| AWM Compliance: | AWM 11905 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.15 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 2630 GR005 | White | Reel | 100 ft |
| 2630 RD005 | White | Reel | 100 ft |
| 2630 OR005 | White | Reel | 100 ft |
| 2630 YL005 | White | Reel | 100 ft |
| 2630 BR005 | White | Reel | 100 ft |
| 2630 BK005 | White | Reel | 100 ft |
| 2630 WH005 | White | Reel | 100 ft |
| 2630 BL005 | White | Reel | 100 ft |
| 2630 BL001 | White | Reel | 1,000 ft |
| 2630 OR001 | White | Reel | 1,000 ft |
| 2630 GR001 | White | Reel | 1,000 ft |
| 2630 YL001 | White | Reel | 1,000 ft |
| 2630 BK001 | White | Reel | 1,000 ft |
| 2630 RD001 | White | Reel | 1,000 ft |
| 2630 WH001 | White | Reel | 1,000 ft |
| 2630 BR001 | White | Reel | 1,000 ft |