Product Hierarchy
Product Hierarchy

26220UL - Armored Fire Alarm, #16-2c BC, FPLP


Fire Alarm Cable, Armored Plenum-FPLP, 2-16 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)216 AWGSolidBC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride.008 in (0.20 mm).067 in (1.7 mm)Black, Red
Armor
Armor Type & MaterialArmor Material Diameter
AIA - Aluminum Interlock Armor.377 in (9.58 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcordNotes
PVC - Polyvinyl Chloride.015 in (0.38 mm).166 in (4.22 mm)YesInterlocking Aluminum O.D: .377 in
Table Notes: Interlocking Aluminum O.D: .377 in
Overall Cable Diameter (Nominal): .377 in (9.58 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)3.85 Ohm/1000ft (12.6 Ohm/km)37 pF/ft (120 pF/m)14.4 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
4.5 in (110 mm)4.5 in (110 mm)
Max. Pull Tension: 75 lbs (34 kg)

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum)
NEC / UL Compliance: Article 760, FPLP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall

History

Update and Revision: Revision Number: 0.10 Revision Date: 02-15-2025
Date: 2005-04-01
No accessories are available for this product