Product Hierarchy
Product Hierarchy

25T00UP - Audio Cable, 2 Conductor 10 AWG BC, Armored

Commercial Audio Cable, Armored, 2 Conductor 10 AWG stranded (65x28) bare copper conductors with PVC insulation, PVC jacket.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)210 AWG65x28BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.02 in (0.51 mm)0.152 in (3.86 mm)Black, White
Outer Shield
Material
No Shield
Inner Jacket
ElementMaterialNom. ThicknessNom. DiameterColor
Conductor(s)PVC - Polyvinyl Chloride0.026 in (0.66 mm)0.356 in (9.04 mm)White
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
AIA - Aluminum Interlock Armor0.025 in0.575 in
Overall Cable Diameter (Nominal): 0.575 in (14.6 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
1.03 Ohm/1000ft (3.38 Ohm/km)26 pF/ft (85 pF/m)0.15 µH/ft (0.49 µH/m)27.8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
5.75 in (146 mm)5.75 in (146 mm)
Max. Pull Tension: 200 lbs (91 kg)
Bulk Cable Weight: 162 lbs/1000ft (241 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 725, CL2
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6T00UP

History

Update and Revision: Revision Number: 0.107 Revision Date: 01-15-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
25T00UP 0001000BlackReel1,000 ft612825131977
Date: 2005-04-01
No accessories are available for this product