Product Hierarchy
Product Hierarchy

25510D - ACIC 600V, 2 Pr #16 Str TC, XLPE Ins E1, OS, PVC Inner Jkt, SIA Armor, Blk PVC Jkt, 90C Wet 105C Dry CSA HLABCD SUN RES -40C




Canadian Instrumentation Cable TC-ACIC 600V, 2 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Steel Interlock Armor, Black PVC Outer Jacket, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)216 AWG7x24TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)XLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.118 in mmBlack, White and Numbered
Inner Shield
Shield TypeMaterialDrainwire Type
TapeBi-Laminate (Alum+Poly)16 AWG (7x24) TC
Outer Shield
Shield TypeMaterialDrainwire Type
TapeBi-Laminate (Alum+Poly)18 AWG (7x26) TC
Inner Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.91 in (23 mm)Yes
Armor
Armor Type & MaterialArmor Thickness
SIA - Steel Interlock Armor0.80 in (20 mm)
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.91 in (23 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCR
4.2 ohm/1000ft

Mechanical Characteristics

Temperature
Operating
-40°C To +105°C Dry/90°C Wet
Max. Pull Tension: 170 lbs (77 kg)
Bulk Cable Weight: 492 lbs/1000ft (732 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: ACIC, HLBCD
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.198 Revision Date: 02-27-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product